Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
DIN 46320-C4-Ms with Seal ring No. 6 PG - Miscellaneous cable glands
Bill of material
DIN 46320-C4-Ms with Seal ring No. 6 1.101.0703.01
AG
Thread
PG 7
D1
6-8 mm
GL
5.0 mm
H
15 mm
SW
14/13 mm
DT
Operating Temperature
BN
Order No.
1.101.0703.01
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices